IESNA:LM-63-2002
[TEST]P1199596
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-940-U-T3R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6672
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
930.8 858 808.5 766.4 732.6 722 746.6 803.3 894.9 1019.3
1174.4 1355.5 1550.3 1779.3 2006.2 2202.3 2357.1 2482.8 2569.6 2647.2
2654 2489 1932 1664.1 1495.6 1315.2 1136.2 936.6 675.9 319.5
170.5 115.5 91.6 70.4 43.1 21.9 0
930.8 857.7 808.5 769.2 735.7 725.1 750.4 804.7 892.5 1016.6
1170.7 1352.5 1559.2 1794.6 2023.6 2225.5 2392.6 2513.6 2602.4 2684.4
2686.1 2539.6 2006.2 1696.6 1522.6 1340.9 1158 954.7 689.9 332.1
181.4 124 100.5 80.3 53.6 30.8 0
930.8 862.1 813.6 773.6 741.2 728.2 748 799.2 881.3 994
1137.5 1316.6 1495.6 1718.1 1960 2192.7 2390.2 2540.2 2659.8 2758.9
2801.6 2741.2 2563.8 2035.2 1722.9 1523 1332.7 1119.8 860.4 532.4
305.8 189.3 155.1 130.5 102.5 51.9 0
930.8 863.5 819.1 784.2 749.7 734.7 746.3 783.2 849.5 943.8
1069.2 1226.4 1398.6 1595.1 1824 2074.5 2316.4 2536.5 2721.7 2857
2940.7 2938.3 2846.7 2680 2420.6 2021.2 1698.3 1432.8 1133.1 735.7
403.6 242.3 164 118.9 75.9 27.7 0
930.8 871.7 829.7 796.5 768.2 751.8 755.2 781.8 831.4 903.5
1006.7 1136.2 1284.5 1439.3 1644.6 1864.3 2123.4 2393.6 2653.7 2874.4
3031.3 3103.4 3077.7 2960.9 2807.1 2610.3 2360.2 2056 1674.4 1182.6
624.6 285.3 138 75.2 42.4 19.1 0
930.8 877.5 841.3 813.3 791.4 779.1 780.1 795.1 828.6 876.8
940.7 1028.2 1142.3 1266.4 1412.6 1588.9 1802.8 2045.8 2305.8 2566.9
2817.7 3027.5 3163.2 3198.4 3142.7 3050.1 2957.5 2830.7 2612.7 2188.3
1500.1 712.1 257.3 105.6 48.2 11.3 0
930.8 888.4 858 838.9 824.9 819.1 821.8 834.8 857 889.1
932.9 987.2 1060.3 1152.6 1248.9 1374.7 1534.3 1721.9 1936.8 2172.2
2425.1 2676.2 2915.1 3116.7 3272.5 3370.9 3421.8 3447.1 3436.9 3229.5
2642.7 1698.6 701.9 204.3 69.4 18.5 0
930.8 900.1 878.2 867.6 861.8 864.5 874.4 888.1 908.6 935.2
970.4 1011.8 1062.7 1133.8 1215.4 1311.5 1430 1584.1 1767 1979.8
2218.7 2467.1 2731.2 2998.1 3246.9 3476.5 3675 3831.2 3941.9 3854.1
3320 2298.7 1064.1 336.6 93.6 18.5 0
930.8 915.1 904.2 901.8 907.6 921.6 939 960.9 983.4 1008.7
1039.8 1072.3 1114.3 1175.5 1256.8 1356.9 1481.3 1623.1 1802.5 2012.3
2249.1 2501.3 2775 3068.5 3368.5 3676.1 3960.7 4208.4 4336.9 4206.4
3532.2 2211.5 764.4 195.8 59.8 15.7 0
930.8 916.8 908.3 908.3 917.8 931.8 953.7 976.9 1000.5 1027.8
1057.6 1092.4 1132.4 1190.5 1273.2 1377.4 1503.5 1648.7 1841.1 2052.3
2291.8 2552.5 2828.6 3127.3 3438.6 3752.6 4040 4276.4 4391.3 4179.4
3401 1994.9 611.3 149 49.9 13.7 0
930.8 926 931.1 945.2 965.7 993.7 1028.2 1063 1100.6 1137.2
1175.5 1218.5 1270.8 1336.8 1424.2 1541.8 1684.3 1844.5 2035.5 2227.2
2432.6 2645.1 2859 3085.3 3316.6 3534.6 3715.7 3805.2 3737.6 3323.4
2456.2 1230.1 349.9 84.7 30.4 7.9 0
930.8 934.2 945.2 965.3 993.7 1028.9 1071.6 1115.7 1158.7 1204.2
1250.6 1295.4 1346 1403 1474.1 1566.4 1677.4 1800.8 1930.3 2059.8
2204 2347.2 2490 2642.4 2797.5 2936.6 3027.8 3024.1 2883.3 2472.9
1766.6 902.4 293.5 93.6 37.2 13.7 0
930.8 941.1 957.8 985.5 1020.3 1062.7 1110.5 1157.4 1200.1 1241.1
1275.6 1306.3 1333.7 1357.3 1390.4 1435.2 1500.8 1569.5 1640.2 1705.1
1763.2 1808.3 1837.7 1854.4 1879 1887.6 1850.7 1745.4 1537.7 1203.5
761.7 363.9 134.3 57.7 34.5 13.7 0
930.8 952.7 980.4 1016.9 1058.9 1100.6 1139.6 1170.7 1189.1 1192.9
1183 1161.5 1120.1 1054.5 970.4 872 777.4 697.8 643.4 610.6
595.9 585 573 558.3 539.2 516.3 476.3 413.8 334.5 243
164.7 109 68.7 44.8 26.3 7.2 0
930.8 963.6 1001.5 1038.1 1073.6 1099.9 1116.4 1111.2 1081.8 1025.1
943.1 841.6 727.5 621.9 547.8 499.6 462.3 434.3 412.8 396.7
385.1 373.5 358.1 341 320.2 300.4 277.8 248.8 214.9 175.3
134.6 98.4 67 43.1 24.3 5.1 0
930.8 972.2 1014.9 1048 1067.5 1069.5 1049.7 999.8 924 827.3
723.4 634.2 572.4 528.6 489.3 457.5 437.4 426.1 420.6 417.9
414.8 410.4 400.5 383.4 360.5 331.1 299.3 268.6 234.8 195.5
152.1 105.9 70.4 41.3 17.4 3.8 0
930.8 980.4 1023.1 1047.3 1051.1 1027.5 974.2 895.3 805.7 714.2
646.8 598.7 557.3 524.2 499.9 482.5 467.5 455.2 444.6 432.6
427.8 424.1 415.9 395 370.1 345.5 320.2 292.2 262.1 231
195.8 154.5 102.9 64.6 30.4 10.3 0
930.8 988.6 1028.9 1044.9 1029.9 978.3 902.1 813.6 733 674.2
636.9 600.4 571.7 547.8 522.5 491.7 451.4 421.7 404.6 389.5
367 356.1 355 354 351.6 346.5 336.6 322.2 303.8 279.9
250.1 210.1 162.7 113.4 59.5 16.1 0
930.8 993 1032.3 1036.4 1005 940 852.2 774.3 711.4 674.9
647.9 622.9 598 564.8 513.9 465.1 419.3 383.4 342.7 320.2
314.4 307.5 300 294.2 292.2 290.4 284.6 274.7 260 242.3
221.4 197.8 162.3 128.5 85.4 25.6 0
930.8 994.4 1033 1033 993.3 915.8 830.3 752.8 707 684.8
667.4 652.3 627.4 577.8 508.8 444.9 393.6 342 313.3 299.3
284.6 266.9 253.5 249.4 247.1 240.6 228.9 214.9 198.2 181.1
165.4 167.8 127.1 85.8 63.9 36.6 0
930.8 999.8 1034.7 1029.9 982.1 898.3 811.2 742.5 709.4 692
681.4 671.8 644.8 582.9 506.1 435 379.6 337.6 331.5 325.6
302.1 267.9 248.8 241.6 233.7 217.7 206 191.7 176 162
162.7 134.3 91.2 57.7 41.7 21.5 0
930.8 1002.9 1037.4 1030.6 978.6 894.2 809.2 745.6 708.4 693.7
685.1 676.6 648.9 585.7 508.8 437.4 380.7 342 341 337.9
315.1 275.1 252.2 242.6 234.8 217.7 206 192.7 178 160.9
153.4 119.6 80.6 57.4 42.7 21.2 0
